Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC6014
Type >>RF Switch:
Single Pole
Function:
SPST
Impedance:
50 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.63 dB
Insertion Loss Max:
1.05 dB
Isolation Min:
43 dB
Isolation Max:
70 dB
Power Rating:
35 dBm
IIP3:
58 dBm
Package:
DFN 2x2mm
No Content Available

Technical Inquiry Request for QPC6014 RF Switch

Fields marked with * are required.
Product Specifications For QPC6014 RF Switch
Design Information
Contact Information


Availability
In Stock
175
On Order
2400
by 12/2/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.32
25 - 99
$2.61
100 - 249
$2.06
250 - 499
$1.70
500 - 999
$1.44
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices