Status: Featured | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPC5430
Frequency Min:
20 MHz
Frequency Max:
30000 MHz
Bits:
6
Attn Range:
31.5 dB
Attenuation Step:
0.5 dB
Package:
QFN
No Content Available

Technical Inquiry Request for QPC5430 RF Attenuator

Fields marked with * are required.
Product Specifications For QPC5430 RF Attenuator
Design Information
Contact Information


Availability
In Stock
97
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$117.43
25 - 99
$79.63
100 - 249
$63.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices