Status: Featured | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPC5330
Frequency Min:
20 MHz
Frequency Max:
15000 MHz
Bits:
6
Attenuation Step:
31.5 dB
IIP3:
57 dBm
Package:
QFN
No Content Available

Technical Inquiry Request for QPC5330 RF Attenuator

Fields marked with * are required.
Product Specifications For QPC5330 RF Attenuator
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$61.52
25 - 99
$41.67
100 - 249
$33.08
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices