Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC4043
Type:
Voltage Controlled
Frequency Min:
5 MHz
Frequency Max:
3000 MHz
Insertion Loss Min:
1.5 dB
Insertion Loss Max:
2 dB
IIP3:
43 dBm
Package:
LGA Surface Mount

Technical Inquiry Request for QPC4043 RF Attenuator

Fields marked with * are required.
Product Specifications For QPC4043 RF Attenuator
Design Information
Contact Information


Availability
In Stock
175110
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.08
25 - 99
$6.05
100 - 249
$5.24
250 - 499
$4.54
500 - 999
$3.91
Request a Pricing Quote for greater quantities