Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC3213
Type:
Digital Step
Frequency Min:
50 MHz
Frequency Max:
6000 MHz
Bits:
2
Attn Range:
18 dB
Attenuation Step:
6 dB
Insertion Loss Min:
0.8 dB
IIP3:
55 dBm
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for QPC3213 RF Attenuator

Fields marked with * are required.
Product Specifications For QPC3213 RF Attenuator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices