Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC3025
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
30 MHz
Frequency Range Max:
4200 MHz
Insertion Loss Min:
0.35 dB
Insertion Loss Max:
0.41 dB
Isolation Min:
29 dB
Isolation Max:
46 dB
IIP3:
74 dBm
Package:
32 pin 5 x 5
Descriptions:
High Isolation
No Content Available

Technical Inquiry Request for QPC3025 RF Switch

Fields marked with * are required.
Product Specifications For QPC3025 RF Switch
Design Information
Contact Information


Availability
In Stock
248
On Order
2470
by 2/27/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$22.82
25 - 99
$17.92
100 - 249
$14.14
250 - 499
$11.66
500 - 999
$9.86
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices