Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC2511
Type >>RF Switch:
Single Pole
Function:
SP3T
Frequency Range Min:
2000 MHz
Frequency Range Max:
11000 MHz
Insertion Loss Min:
0.73 dB
Insertion Loss Max:
1.82 dB
Isolation Min:
19 dB
Isolation Max:
20 dB
Package:
4 x 4 x 1.48
No Content Available

Technical Inquiry Request for QPC2511 RF Switch

Fields marked with * are required.
Product Specifications For QPC2511 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$226.25
25 - 99
$153.42
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices