Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC2420
Function:
SPST
Frequency Range Min:
20 MHz
Frequency Range Max:
30000 MHz
Insertion Loss Min:
0.43 dB
Insertion Loss Max:
1.32 dB
Isolation Min:
42.3 dB
Isolation Max:
83 dB
Package:
QFN 2.25 x 2.25 mm
No Content Available

Technical Inquiry Request for QPC2420 RF Switch

Fields marked with * are required.
Product Specifications For QPC2420 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$85.74
25 - 99
$58.14
100 - 249
$46.00
250 - 499
$43.42
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices