Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC2320
Function:
SPDT
Frequency Range Min:
20 MHz
Frequency Range Max:
15000 MHz
Insertion Loss Min:
0.43 dB
Insertion Loss Max:
0.81 dB
Isolation Min:
83 dB
Isolation Max:
43.7 dB
IIP3:
58 dBm
Package:
QFN 2.25 x 2.25 mm
No Content Available

Technical Inquiry Request for QPC2320 RF Switch

Fields marked with * are required.
Product Specifications For QPC2320 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$42.50
25 - 99
$28.82
100 - 249
$22.80
250 - 499
$21.52
500 - 999
$18.24
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices