Status: Featured | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPC2180
Function:
SP8T
Frequency Range Min:
100 MHz
Frequency Range Max:
8000 MHz
Insertion Loss Min:
0.58 dB
Insertion Loss Max:
1.25 dB
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for QPC2180 RF Switch

Fields marked with * are required.
Product Specifications For QPC2180 RF Switch
Design Information
Contact Information


Availability
In Stock
10
On Order
70
by 12/11/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$45.01
25 - 99
$30.52
100 - 249
$24.15
250 - 499
$22.80
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices