Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPC2110
Type 2:
Digital
Frequency Min:
8 GHz
Frequency Max:
11.5 GHz
No Content Available

Technical Inquiry Request for QPC2110 Phase Shifter

Fields marked with * are required.
Product Specifications For QPC2110 Phase Shifter
Design Information
Contact Information


Availability
In Stock
0
On Order
50
by 8/14/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$112.34
25 - 99
$76.18
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices