Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC2108
Descriptions:
Digital
Frequency Range Min:
2.5 GHz
Frequency Range Max:
4 GHz
DPS Bits:
6
RMS Phase Error:
2 deg
RMS Amplitude Error:
0.5 dB
Insertion Loss:
16 dB
IIP3:
45 dBm
Package:
QFN
No Content Available

Technical Inquiry Request for QPC2108 Digital Phase Shifter

Fields marked with * are required.
Product Specifications For QPC2108 Digital Phase Shifter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPC2108 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TGP2108-SM Qorvo Phase Shifter, 6-Bit, 2.5 - 4 GHz, 5 x 5 x .0854