Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC1220Q
Function:
DP4T
Frequency Range Min:
617 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.4 dB
Insertion Loss Max:
0.75 dB
Isolation Min:
29 dB
Isolation Max:
43 dB
Package:
16-PIN
Descriptions:
High Linearity

Technical Inquiry Request for QPC1220Q RF Switch

Fields marked with * are required.
Product Specifications For QPC1220Q RF Switch
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.68
25 - 99
$3.10
100 - 249
$2.62
Request a Pricing Quote for greater quantities