Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC1217Q
Type >>RF Switch:
Double Pole
Function:
DPDT
Impedance:
50 Ohms
Frequency Range Min:
700 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.32 dB
Insertion Loss Max:
0.45 dB
Isolation Min:
26 dB
Isolation Max:
33.6 dB
IIP3:
74.5 dBm
Package:
DFN
Descriptions:
Automotive

Technical Inquiry Request for QPC1217Q RF Switch

Fields marked with * are required.
Product Specifications For QPC1217Q RF Switch
Design Information
Contact Information


Availability
In Stock
931
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.27
25 - 99
$1.92
100 - 249
$1.62
250 - 499
$1.36
500 - 999
$1.17
Request a Pricing Quote for greater quantities