Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC1022
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.2 dB
Insertion Loss Max:
0.46 dB
Isolation Min:
29 dB
Isolation Max:
56 dB
IIP3:
76 dBm
Package:
9-Pin
Descriptions:
High Isolation
No Content Available

Technical Inquiry Request for QPC1022 RF Switch

Fields marked with * are required.
Product Specifications For QPC1022 RF Switch
Design Information
Contact Information


Availability
In Stock
3285
On Order
2500
by 3/10/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.97
25 - 99
$2.37
100 - 249
$1.95
250 - 499
$1.63
500 - 999
$1.39
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices