Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC1006
Type >>RF Switch:
Single Pole
Function:
SP3T
Frequency Range Min:
150 MHz
Frequency Range Max:
2800 MHz
Insertion Loss Min:
0.3 dB
Insertion Loss Max:
1 dB
Isolation Min:
30 dB
Isolation Max:
57 dB
Package:
24L QFN
Descriptions:
High Power
No Content Available

Technical Inquiry Request for QPC1006 RF Switch

Fields marked with * are required.
Product Specifications For QPC1006 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$130.98
25 - 99
$88.82
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices