Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC0542
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
20 MHz
Frequency Range Max:
50000 MHz
Insertion Loss Min:
2 dB
Isolation Min:
40 dB
Power Rating:
33 dBm
Package:
QFN 2.25 x 2.25 mm
No Content Available

Technical Inquiry Request for QPC0542 RF Switch

Fields marked with * are required.
Product Specifications For QPC0542 RF Switch
Design Information
Contact Information


Availability
In Stock
32
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$178.32
25 - 99
$120.92
100 - 249
$95.67
250 - 499
$90.31
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices