Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC0045
Type:
Digital Step
Frequency Min:
10 MHz
Frequency Max:
48000 MHz
Bits:
6
Attn Range:
0 to 31.5 dB
Attenuation Step:
0.5 dB
IIP3:
57 dBm
Package:
3.5 x 3.5 mm
No Content Available

Technical Inquiry Request for QPC0045 RF Attenuator

Fields marked with * are required.
Product Specifications For QPC0045 RF Attenuator
Design Information
Contact Information


Availability
In Stock
2
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$178.32
25 - 99
$120.92
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices