Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB9380
Frequency Min:
2300 MHz
Frequency Max:
5000 MHz
Rx Insertion Loss Typ:
0.5 dB
Rx Gain:
38 dB
Rx NF:
1 dB
Voltage Min:
5 V

Technical Inquiry Request for QPB9380 Front-End Module

Fields marked with * are required.
Product Specifications For QPB9380 Front-End Module
Design Information
Contact Information


Availability
In Stock
22
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$29.53
25 - 99
$24.18
100 - 249
$20.32
Request a Pricing Quote for greater quantities