Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB9378
Frequency Min:
2300 MHz
Frequency Max:
5000 MHz
Rx Gain:
33.5 dB
Rx NF:
1.25 dB
OP1dB:
18.3 dBm

Technical Inquiry Request for QPB9378 Front-End Module

Fields marked with * are required.
Product Specifications For QPB9378 Front-End Module
Design Information
Contact Information


Availability
In Stock
180
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$26.82
25 - 99
$21.96
100 - 249
$18.45
250 - 499
$15.75
500 - 999
$13.68
Request a Pricing Quote for greater quantities