Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB9362
Frequency Min:
3100 MHz
Frequency Max:
4200 MHz
Rx Insertion Loss Typ:
0.6 dB
Rx Gain:
35.5 dB
Rx NF:
1.2 dB
Voltage Min:
5 V
OP1dB:
17 dBm

Technical Inquiry Request for QPB9362 Front-End Module

Fields marked with * are required.
Product Specifications For QPB9362 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$11.29
25 - 99
$9.24
Request a Pricing Quote for greater quantities