Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB9351
Sub Type:
Dual Band
Frequency Min:
1700 MHz
Frequency Max:
2700 MHz
Rx NF:
0.4 dB
Voltage Min:
5 V
OP1dB:
19 dBm

Technical Inquiry Request for QPB9351 Front-End Module

Fields marked with * are required.
Product Specifications For QPB9351 Front-End Module
Design Information
Contact Information


Availability
In Stock
50
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$17.22
25 - 99
$14.10
100 - 249
$11.85
Request a Pricing Quote for greater quantities