Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB9337
Frequency Min:
2.3 MHz
Frequency Max:
3.8 MHz
Rx Insertion Loss Typ:
0.7 dB
Rx Gain:
35 dB
Rx NF:
1.35 dB
Voltage Min:
5 V
OP1dB:
12 dBm

Technical Inquiry Request for QPB9337 Front-End Module

Fields marked with * are required.
Product Specifications For QPB9337 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote