|
Part Number:
QPB9329
|
|
Sub Type:
Dual Band
|
|
Frequency Min:
3800 MHz
|
|
Frequency Max:
5000 MHz
|
|
Rx Gain:
16.5 dB
|
|
Rx NF:
1.8 dB
|
|
Voltage Min:
3 V
|
|
Voltage Max:
5 V
|
|
OP1dB:
16.5 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |