Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB9324
Frequency Min:
3400 MHz
Frequency Max:
3600 MHz
Rx Gain:
32.5 dB
Rx NF:
1.1 dB
Voltage Max:
5 V
OP1dB:
-15.4 dBm

Technical Inquiry Request for QPB9324 Front-End Module

Fields marked with * are required.
Product Specifications For QPB9324 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote