|
Part Number:
QPB9320
|
|
Type:
Amplifiers
|
|
Frequency Min:
1.85 GHz
|
|
Frequency Max:
2.02 GHz
|
|
P1dB:
21 dBm
|
|
Gain:
32.5 dB
|
|
IP3:
31.5 dBm
|
|
Supply Voltage \ Vd Min:
4.75 V
|
|
Supply Voltage \ Vd Max:
55.25 V
|
|
Quiescent Current \ Id:
230 mA
|
|
Noise Figure:
1.1 dB
|
|
Package:
SMT
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |