Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB9318
Sub Type:
FEM w/ Power Detector
Frequency Min:
2300 MHz
Frequency Max:
2700 MHz
Rx Gain:
31.5 dB
Rx NF:
1.3 dB
OP1dB:
34 dBm

Technical Inquiry Request for QPB9318 Front-End Module

Fields marked with * are required.
Product Specifications For QPB9318 Front-End Module
Design Information
Contact Information


Availability
In Stock
700
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote