Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB8896
Type:
Amplifiers
Frequency Min:
0.005 GHz
Frequency Max:
0.7 GHz
P1dB:
22.6 dBm
Gain:
25 dB
IP3:
38 dBm
Supply Voltage \ Vd Max:
5 V
Package:
SOIC-8
Process:
GaAs
No Content Available

Technical Inquiry Request for QPB8896 Amplifier

Fields marked with * are required.
Product Specifications For QPB8896 Amplifier
Design Information
Contact Information


Availability
In Stock
87
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$11.24
25 - 99
$9.60
100 - 249
$8.32
250 - 499
$7.20
500 - 999
$6.20
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices