|
Part Number:
QPB7425
|
|
Frequency Min:
50 MHz
|
|
Frequency Max:
1220 MHz
|
|
Gain:
25 dB
|
|
Supply Voltage\Vd:
3 V
|
|
Id:
40 mA
|
|
Noise Figure:
1.2 dB
|
|
CTB:
-73 dB
|
|
CSO:
-51 dB
|
|
Package:
SOT-89
|
|
P1dB:
15.4 dBm
|
|
IP3:
27 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |