Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB7400
Frequency Min:
47 MHz
Frequency Max:
1218 MHz
Gain:
10.5 dB
Supply Voltage\Vd:
5 V
Id:
105 mA
Noise Figure:
3.5 dB
CTB:
-80 dB
CSO:
-70 dB
Package:
SOT-89
Return Loss Input:
18 dB
Return Loss Output:
18 dB
P1dB:
17 dBm
IP3:
41 dBm
IP2:
60 dBm
No Content Available

Technical Inquiry Request for QPB7400 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPB7400 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices