Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB3321
Type:
Amplifiers
Frequency Min:
0.005 GHz
Frequency Max:
0.21 GHz
P1dB:
24 dBm
Gain:
17.5 dB
IP3:
47.1 dBm
Supply Voltage \ Vd Max:
8 V
Quiescent Current \ Id:
170 mA
Noise Figure:
3.4 dB
Package:
SOIC-8
No Content Available

Technical Inquiry Request for QPB3321 Amplifier

Fields marked with * are required.
Product Specifications For QPB3321 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.03
25 - 99
$4.30
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices