Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB2328
Type:
Amplifiers
Frequency Min:
0.005 GHz
Frequency Max:
0.21 GHz
P1dB:
26.7 dBm
Gain:
17.8 dB
IP3:
47.2 dBm
Supply Voltage \ Vd Max:
8 V
Quiescent Current \ Id:
235 mA
Noise Figure:
3.5 dB
Package:
SOIC-8
No Content Available

Technical Inquiry Request for QPB2328 Amplifier

Fields marked with * are required.
Product Specifications For QPB2328 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPB2328 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPL1163 Qorvo RF Amplifier, CATV, 5 to 1218 MHz, 19dB, 5V, 290 mA