Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB2318
Type:
Amplifiers
Frequency Min:
0.005 GHz
Frequency Max:
0.21 GHz
P1dB:
26.2 dBm
Gain:
15.5 dB
IP3:
48 dBm
Supply Voltage \ Vd Max:
8 V
Quiescent Current \ Id:
235 mA
Noise Figure:
3.8 dB
Package:
SOIC-8
Gain Flatness:
0 ±dB
Return Loss Input:
18 dB
Return Loss Output:
25 dB
No Content Available

Technical Inquiry Request for QPB2318 Amplifier

Fields marked with * are required.
Product Specifications For QPB2318 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPB2318 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPL8833 Qorvo RF Amplifier, CATV, .005 to 1,.218 GHz, 15 dB, 34 dBm, 5V, SOIC 8