|
Part Number:
QPB1500
|
|
Type:
RF Power Module / Pallet
|
|
Frequency Min:
14.85 GHz
|
|
Frequency Max:
15.75 GHz
|
|
P1dB:
44 dBm
|
|
Gain:
24 dB
|
|
Supply Voltage \ Vd Max:
28 V
|
|
Quiescent Current \ Id:
450 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |