|
Part Number:
QPB1316
|
|
Export Status:
|
|
Type:
RF Connectorized Power Amplifier
|
|
Frequency Min:
13.4 GHz
|
|
Frequency Max:
15.5 GHz
|
|
Gain:
24.7 dB
|
|
Supply Voltage \ Vd Min:
28 V
|
|
Power Added Efficiency:
31.3 %
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |