Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPB1111
Export Status:
Type:
RF Connectorized Power Amplifier
Frequency Min:
34 GHz
Frequency Max:
36 GHz
P1dB:
55.2 dBm
Gain:
16.2 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPB1111 Amplifier

Fields marked with * are required.
Product Specifications For QPB1111 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
2
by 3/29/2026

Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices