Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB1036
Min Frequency:
2900 MHz
Max Frequency:
3500 MHz
Insertion Loss Typ:
3.6 dB
Package Style:
SMT
Length:
6 mm
Width:
6 mm
Height:
0.78 mm
No Content Available

Technical Inquiry Request for QPB1036 RF Filter - Switch Filter Bank

Fields marked with * are required.
Product Specifications For QPB1036 RF Filter - Switch Filter Bank
Design Information
Contact Information


Availability
In Stock
4
On Order
285
by 1/20/2027

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$303.76
25 - 99
$205.98
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices