|
Part Number:
QPB1024
|
|
Export Status:
|
|
Type:
RF Connectorized Power Amplifier
|
|
Frequency Min:
8 GHz
|
|
Frequency Max:
11 GHz
|
|
Psat:
57 dBm
|
|
Supply Voltage \ Vd Min:
28 V
|
|
Power Added Efficiency:
33.8 %
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |