Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9942
Type:
RF Power MMIC
Min Frequency:
3.4 GHz
Max Frequency:
3.71 GHz
Gain Typ:
30 dB
Package:
SMT
Package Style:
5 x 5 mm

Technical Inquiry Request for QPA9942 Amplifier

Fields marked with * are required.
Product Specifications For QPA9942 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
2050
by 12/18/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$16.72
25 - 99
$13.13
100 - 249
$10.36
250 - 499
$8.54
500 - 999
$7.22
Request a Pricing Quote for greater quantities