|
Part Number:
QPA9909
|
|
Type:
Amplifiers
|
|
Frequency Min:
0.758 GHz
|
|
Frequency Max:
0.798 GHz
|
|
P1dB:
29 dBm
|
|
Psat:
36.6 dBm
|
|
Gain:
31 dB
|
|
Quiescent Current \ Id:
423.5 mA
|
|
Package:
5 x 5 mm
|
|
Power Added Efficiency:
37.7 %
|
|
Return Loss Input:
18 dB
|
|
Return Loss Output:
2.8 dB
|
|
P3dB:
36.6 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |