Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9907
Type:
Amplifiers
Frequency Min:
2.5 GHz
Frequency Max:
2.7 GHz
P1dB:
28 dBm
Gain:
35 dB
Quiescent Current \ Id:
100 mA
Package:
5 x 5 mm
Power Added Efficiency:
34 %
Return Loss Input:
10 dB
Return Loss Output:
5 dB
Process:
GaAs, InGaP

Technical Inquiry Request for QPA9907 Amplifier

Fields marked with * are required.
Product Specifications For QPA9907 Amplifier
Design Information
Contact Information


Availability
In Stock
1100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$15.07
25 - 99
$10.94
100 - 249
$8.88
250 - 499
$7.23
500 - 999
$5.99
Request a Pricing Quote for greater quantities