Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9903
Type:
Amplifiers
Frequency Min:
1.805 GHz
Frequency Max:
1.88 GHz
P1dB:
28 dBm
Gain:
32 dB
Supply Voltage \ Vd Min:
5 V
Quiescent Current \ Id:
360 mA
Power Added Efficiency:
35 %
Return Loss Input:
-17.5 dB
Return Loss Output:
-4.5 dB

Technical Inquiry Request for QPA9903 Amplifier

Fields marked with * are required.
Product Specifications For QPA9903 Amplifier
Design Information
Contact Information


Availability
In Stock
1
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$19.75
25 - 99
$15.51
100 - 249
$12.23
250 - 499
$10.09
500 - 999
$8.53
Request a Pricing Quote for greater quantities