Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9901
Type:
MMIC Amplifiers
Frequency Min:
2.11 GHz
Frequency Max:
2.17 GHz
P1dB:
28 dBm
Gain:
36.5 dB
Supply Voltage \ Vd Min:
5 V
Quiescent Current \ Id:
304 mA
Package:
5 x 5 mm
Power Added Efficiency:
32 %
Return Loss Input:
-13 dB

Technical Inquiry Request for QPA9901 Amplifier

Fields marked with * are required.
Product Specifications For QPA9901 Amplifier
Design Information
Contact Information


Availability
In Stock
29
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$18.80
25 - 99
$14.77
100 - 249
$11.65
250 - 499
$9.61
500 - 999
$8.12
Request a Pricing Quote for greater quantities