Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9862
Type:
Amplifiers
Frequency Min:
3.3 GHz
Frequency Max:
4.2 GHz
Gain:
36.5 dB
Supply Voltage \ Vd Min:
5 V
Quiescent Current \ Id:
110 mA
Noise Figure:
3.8 dB
Package:
SMT
No Content Available

Technical Inquiry Request for QPA9862 Amplifier

Fields marked with * are required.
Product Specifications For QPA9862 Amplifier
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices