|
Part Number:
QPA9842
|
|
Type:
Amplifiers
|
|
Frequency Min:
2.7 GHz
|
|
Frequency Max:
3.8 GHz
|
|
P1dB:
25 dBm
|
|
Gain:
19.5 dB
|
|
IP3:
40.3 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
271 mA
|
|
Noise Figure:
2.3 dB
|
|
Package:
SMT
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |