|
Part Number:
QPA9831
|
|
Export Status:
|
|
Frequency Min:
45 MHz
|
|
Frequency Max:
1218 MHz
|
|
Gain:
23 dB
|
|
Supply Voltage\Vd:
24 V
|
|
Id:
260 mA
|
|
Noise Figure:
4.5 dB
|
|
CTB:
66 dB
|
|
Xmod:
60 dB
|
|
CSO:
70 dB
|
|
Package:
SOT-115J
|
|
Gain Flatness:
0.8 ±dB
|
|
Return Loss Input:
20 dB
|
|
Return Loss Output:
20 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |