|
Part Number:
QPA9822
|
|
Type:
MMIC Amplifiers
|
|
Frequency Min:
3.3 GHz
|
|
Frequency Max:
4.2 GHz
|
|
P1dB:
28 dBm
|
|
Gain:
39 dB
|
|
Supply Voltage \ Vd Min:
5 V
|
|
Quiescent Current \ Id:
140 mA
|
|
Noise Figure:
4.5 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |