Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9807
Type:
Amplifiers
Frequency Min:
2.3 GHz
Frequency Max:
2.7 GHz
P1dB:
24.7 dBm
Gain:
20 dB
IP3:
40.3 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
267 mA
Noise Figure:
1.4 dB
Package:
SMT

Technical Inquiry Request for QPA9807 Amplifier

Fields marked with * are required.
Product Specifications For QPA9807 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote