Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9805
Type:
Amplifiers
Frequency Min:
0.7 GHz
Frequency Max:
1 GHz
P1dB:
27.4 dBm
Gain:
20 dB
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
260 mA

Technical Inquiry Request for QPA9805 Amplifier

Fields marked with * are required.
Product Specifications For QPA9805 Amplifier
Design Information
Contact Information


Availability
In Stock
93
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$10.52
25 - 99
$8.27
100 - 249
$6.52
250 - 499
$5.38
500 - 999
$4.55
Request a Pricing Quote for greater quantities