|
Part Number:
QPA9801
|
|
Type:
Amplifiers
|
|
Frequency Min:
1.8 GHz
|
|
Frequency Max:
2.4 GHz
|
|
P1dB:
26.4 dBm
|
|
Gain:
20 dB
|
|
IP3:
41.6 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
296 mA
|
|
Noise Figure:
1.5 dB
|
|
Package:
SMT
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |